Grinders/Buffers | Grinders | Single Phase | 1 HP |

Product Overview: 1022WD




* Click for Larger Image

Catalog Number:  1022WD
Description:  28C 4P GRNDR W/EXH
Ship Weight:  145 lbs.
List Price:  $1504 USD
Multiplier Symbol:  G1

View Specifications


Features
Two wheels 10"x1"x7/8"
Wheel guards and tool rests are cast iron
Guards are exhaust type
Furnished with lighted eye shields
Tool tray
Water pot
Designed to comply with OSHA standards under normal conditions
Features
General purpose grinding. Shapes parts by removing material. Motor is rated 1 horsepower or 1.5 horsepower, making it possible to grind very large objects.


* The image shown is representative only. Actual product may differ in appearance from image shown.