|
 |
 |
 AC Motors | Inverter / Vector |

Product Overview: ZDM3587T-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
ZDM3587T-5 |
| Description: |
2HP,1755RPM,3PH,60HZ,145TC,0535M,TEBC,F1 |
| Ship Weight: |
74 lbs. |
| List Price: |
$3517
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Full torque at zero speed |
 |
|
1000:1 constant torque range |
 |
|
Totally Enclosed Non Ventilated (TENV) or Totally Enclosed Blower Cooled (TEBC) |
 |
|
1/3 thru 500 horsepower |
 |
|
Cast Iron construction |
 |
|
C-Face with base 143TC thru 449TC |
 |
|
Base mount only in frames 5007L-5009L |
 |
|
Class H Insulated |
 |
|
ISRŪ (Inverter Spike Resistant) magnet wire |
 |
|
Meets NEMA MG 1, Part 31 |
|
 |
 |
 |
Test stands, material handling, packaging equipment, printing presses, etc. Applications requiring adjustable speed operation with full torque from zero to base speed and constant horseposer to maximum speed. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|