AC Motors | IEC Frame |

Product Overview: VSSEWDM80064D-57




* Click for Larger Image

Catalog Number:  VSSEWDM80064D-57
Description:  .55KW,1470RPM,3PH,50HZ,D80D,3525M,TEFC,B
Ship Weight:  54 lbs.
List Price:  $1628 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Stainless steel motor frame, endplates, conduit box, shaft and base
Moisture resistant ISRŪ
Hydrophobic aspiration system
Endplate rabbets have O-ring seals
Conduit box is welded to the motor frame
Patented bearing seal to protect motor bearings
Epoxy encapsulation
Laser etched nameplate
NEMA PremiumŪ efficiency
3 year warranty
Features
Food processing, packaging, outdoor and highly corrosive environments


* The image shown is representative only. Actual product may differ in appearance from image shown.