DC Motors | Metric Frames |

Product Overview: VP3458-14




* Click for Larger Image

Catalog Number:  VP3458-14
Description:  1HP/.75KW/3000RPM/TEFC/34-6243Z145
Ship Weight:  38 lbs.
List Price:  $996 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Metric Flange or C-Face per IEC Standards
Bolt on non-metric base
Class F insulation
Tach adaptable except type 135S
20:1 constant torque speed range
Type 135S and 3300P motors are TENV, all others are TEFC
Features
SCR Drive Motors for replacement on machinery requiring metirc mounting dimensions.


* The image shown is representative only. Actual product may differ in appearance from image shown.