AC Motors | Explosion Proof |

Product Overview: VM7032




* Click for Larger Image

Catalog Number:  VM7032
Description:  1HP,1155RPM,3PH,60HZ,56C,3520M,XPFC,F1,N
Ship Weight:  45 lbs.
List Price:  $1205 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, T2C.
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.