AC Motors | General Purpose |

Product Overview: VM3313T




* Click for Larger Image

Catalog Number:  VM3313T
Description:  10HP,1765RPM,3PH,60HZ,215TC,3733M,ODTF,F
Ship Weight:  129 lbs.
List Price:  $1246 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.