AC Motors | General Purpose |

Product Overview: VM3311T




* Click for Larger Image

Catalog Number:  VM3311T
Description:  7.5HP,1770RPM,3PH,60HZ,213TC,3731M,ODTF
Ship Weight:  115 lbs.
List Price:  $1040 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.