AC Motors | Explosion Proof |

Product Overview: VL5024A




* Click for Larger Image

Catalog Number:  VL5024A
Description:  1.5HP,1725RPM,1PH,60HZ,56C,X3546L,XPFC
Ship Weight:  75 lbs.
List Price:  $1379 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, T2C.
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.