AC Motors | Explosion Proof |

Product Overview: VL5002A




* Click for Larger Image

Catalog Number:  VL5002A
Description:  .33HP,1140RPM,1PH,60HZ,56C,X3520L,XPFC
Ship Weight:  42 lbs.
List Price:  $1002 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
Class I, Group D, Class II, Group F & G, T4
Features
Pumps, blowers, valves, etc.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.