AC Motors | Pump |

Product Overview: VJMM3154T




* Click for Larger Image

Catalog Number:  VJMM3154T
Description:  1.5HP,1755RPM,3PH,60HZ,145JM,3521M,ODTF
Ship Weight:  40 lbs.
List Price:  $608 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Over-sized ball bearings with locked drive end construction to minimize endplay
Low-loss electrical grade lamination steel
Open drip-proof, close coupled pump motors are furnished with rodent screens at both ends
Features
Designed for a wide variety of applications for circulating and transferring fluids. Mounting designed to support pump unit.


* The image shown is representative only. Actual product may differ in appearance from image shown.