AC Motors | Severe Duty |

Product Overview: VENCP83581T-4




* Click for Larger Image

Catalog Number:  VENCP83581T-4
Description:  1HP,1765RPM,3PH,60HZ,143TC,0524M,TENV,F1
Ship Weight:  58 lbs.
List Price:  $1063 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Super-E® Premium efficient windings
460 Volt
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball bearings
Oversized rotatable cast iron conduit box
Forsheda® shaft seal
Moisture resistant ISR® (Inverter Spike Resistant®) copper windings
Class F insulation
Stainless steel nameplate and corrosion resistant hardware
Tropicalized
5 year warranty
Features
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.