AC Motors | Farm Duty |

Product Overview: UCM575




* Click for Larger Image

Catalog Number:  UCM575
Description:  5-7 1/2HP,3450RPM,3PH,60HZ,184TZ,3628M,O
Ship Weight:  64 lbs.
List Price:  $949 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft 3/4" longer than NEMA standard
Shaft keyed, drilled and tapped with internal 1/4-20 tap 1" deep
1.00 Service Factor
Thermostats
Epoxy paint
Features
Specifically engineered for use on vane axial fan crop dryers.


* The image shown is representative only. Actual product may differ in appearance from image shown.