AC Motors | Definite Purpose |

Product Overview: PCL1326M




* Click for Larger Image

Catalog Number:  PCL1326M
Description:  3HP,3450RPM,1PH,60HZ,56C,3532LC,OPEN,F1
Ship Weight:  52 lbs.
List Price:  $841 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearing design
1 1/2 horsepower ratings are rated at 14 amps or less on 115 volts
Manual thermal overload located in the conduit box
UL and CSA recognized component approval
200°C copper windings.
Features
Pressure washers, steam cleaners, portable and self contained stationary system for direct drive mount and coupled mount designs.


* The image shown is representative only. Actual product may differ in appearance from image shown.