AC Motors | Definite Purpose |

Product Overview: OF3303T




* Click for Larger Image

Catalog Number:  OF3303T
Description:  3HP,1120RPM,3PH,60HZ,213T,3722M,OPEN,F2
Ship Weight:  92 lbs.
List Price:  $1414 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Patented lube-lok™ grease seal prevents over lubrication on 254T and larger
Rodent screens
Shaft slinger
F-2 position conduit box
Features
Beam pumping units, punch presses and applications requiring high torque and high slip.


* The image shown is representative only. Actual product may differ in appearance from image shown.