AC Motors | IEC Frame |

Product Overview: MVM3546D




* Click for Larger Image

Catalog Number:  MVM3546D
Description:  .75KW,1725RPM,3PH,60HZ,D80D,3428M,TEFC
Ship Weight:  34 lbs.
List Price:  $653 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Conduit Box mounted F-2
IEC-Standard
IEC-B5 Flange
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B5 flange mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.