AC Motors | IEC Frame |

Product Overview: MM3458




* Click for Larger Image

Catalog Number:  MM3458
Description:  .25KW,1725RPM,3PH,60HZ,D71,3320M,TEFC,F2
Ship Weight:  20 lbs.
List Price:  $343 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Conduit box mounted F-2
IEC-Standard
Rigid Base
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B3 base mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.