AC Motors | 50 Hertz |

Product Overview: M3108-57




* Click for Larger Image

Catalog Number:  M3108-57
Description:  .5HP,1425 IP23RPM,3PH,50HZ,56,3420M,OPEN
Ship Weight:  27 lbs.
List Price:  $393 USD
Multiplier Symbol:  K

View Specifications


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 Hz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.