AC Motors | 200 & 575 Volt |

Product Overview: M2334T-8


 * Click for Larger Image
|
 |
 |
Catalog Number: |
M2334T-8 |
| Description: |
20HP,1760RPM,3PH,60HZ,256T,0938M,TEFC,F1 |
| Ship Weight: |
248 lbs. |
| List Price: |
$2357
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
1.15 Service Factor |
 |
|
Positively locked drive end bearing on 254T and larger |
 |
|
Ball bearings |
 |
|
Dynamically balanced rotors |
|
 |
 |
 |
Pumps, fans, compressors, blowers, machine tools, conveyors and many other applications requiring 200 volt power.
|
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|