AC Motors | Definite Purpose |

Product Overview: M1763T




* Click for Larger Image

Catalog Number:  M1763T
Description:  25/6.3HP,1760/870RPM,3PH,60HZ,286T,1040M
Ship Weight:  363 lbs.
List Price:  $4147 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bold mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors
Features
Fans, blowers, machine tools, hoists, conveyors, pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.