AC Motors | Definite Purpose |

Product Overview: M1023T




* Click for Larger Image

Catalog Number:  M1023T
Description:  3/1.3HP,1725/1140RPM,3PH,60HZ,184T,3634M
Ship Weight:  69 lbs.
List Price:  $1415 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Lifting eye bolt mounted at top center 215T frame and larger for easy handling
Copper windings
Dynamically balanced rotors.
Features
Fans, blowers, and pumps.


* The image shown is representative only. Actual product may differ in appearance from image shown.