AC Motors | 50 Hertz |

Product Overview: L3514-50




* Click for Larger Image

Catalog Number:  L3514-50
Description:  1.5HP,1425RPM,1PH,50HZ,56,3535LC,TEFC,F1
Ship Weight:  50 lbs.
List Price:  $734 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Windings tied each end at every slot for rigidity
Ball bearings
High temperature insulation
Copper windings
Features
Suitable for a wide variety of applications where only 50 hertz power is available. Motors are designed to be used at rated voltages with tolerance of ± 15% on voltage.


* The image shown is representative only. Actual product may differ in appearance from image shown.