Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

General Information

Overview
Specifications
Performance Data
Parts List
Drawings

More Information

Where To Buy
Baldor Sales Offices
Return to List

AC Motors | General Purpose |

Product Overview: L1430T




* Click for Larger Image

Catalog Number:  L1430T
Description:  5HP,1725RPM,1PH,60HZ,184T,3634LC,ODTF,F1
Ship Weight:  79 lbs.
List Price:  $743
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Copper windings
Rotors dynamically balanced
Ball bearings
Heavy guage steel frame construction
Features
General purpose including compressors, pumps, conveyors, fans, machine tools and air conditioning units, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.