AC Motors | Single Phase |

Product Overview: KL1205A




* Click for Larger Image

Catalog Number:  KL1205A
Description:  .33HP,3450RPM,1PH,60HZ,56C,3413L,OPEN,F1
Ship Weight:  21 lbs.
List Price:  $296 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Fans, blowers, compressors, tools, speed reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.