AC Motors | Pump |

Product Overview: JSM3155




* Click for Larger Image

Catalog Number:  JSM3155
Description:  2HP,3450RPM,3PH,60HZ,56YZ,3430M,OPEN,F1
Ship Weight:  34 lbs.
List Price:  $625 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings
Stainless steel shaft extension
Features
Square Flange pumps, and swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.