AC Motors | Inverter / Vector |

Product Overview: IDM3764T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
IDM3764T |
| Description: |
3HP,1165RPM,3PH,60HZ,215TC,0737M,TEBC,F1 |
| Ship Weight: |
187 lbs. |
| List Price: |
$3082
USD |
| Multiplier Symbol: |
E2 |
|
 |
 |
|
Motors include provisions for encoder feedback mounting when used with closed loop velocity or position motor controls |
 |
|
Meets NEMA MG 1, Part 31 |
|
 |
 |
 |
Conveyors, pumps, fans, metal processing, compressors, test stands, and material handling equipment. Designed for inverter or vector applications where up to a 1000:1 constant torque speed range is required. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|