AC Motors | Explosion Proof |

Product Overview: EM7556T-I




* Click for Larger Image

Catalog Number:  EM7556T-I
Description:  20HP,1765RPM,3PH,60HZ,256T,A25056M,XPFC
Ship Weight:  415 lbs.
List Price:  $4879 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Designed with Super-E NEMA Premium efficiency
Severe Duty XEX features
1.15 service factor
UL and CSA approved for Class I, Group D, Class 2, Group E, F and G, T3C
Features
Harsh industrial environments that contain hazardous gas and vapor, dust, fibers, filings or other material that may have explosive properties.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.