AC Motors | Explosion Proof |

Product Overview: EM7134T




* Click for Larger Image

Catalog Number:  EM7134T
Description:  1.5HP,1765RPM,3PH,60HZ,145T,0526M,XPFC,F
Ship Weight:  84 lbs.
List Price:  $1765 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.