AC Motors | Explosion Proof |

Product Overview: EM7048T




* Click for Larger Image

Catalog Number:  EM7048T
Description:  7.5//5HP,1180//980RPM,3PH,60//50HZ,254T
Ship Weight:  393 lbs.
List Price:  $3396 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Available in 182T through 449T frames (-c models)
Corrosion resistant epoxy finish
U.L. approved cast conduit box standard
1.00 Service Factor
Features
Ideal for wide variety of applications where hazardous fumes or dust may be present.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.