|
 |
|
Labyrinth-type recessed metal shaft slinger for increased bearing protection |
 |
|
Explosion-proof breather/drain to prevent build up of condensation |
 |
|
Class F insulation |
 |
|
Corrision resistant finish with two part epoxy coating |
 |
|
U.L. and CSA approved for Class I, Group C & D, T3C |
|
 |
 |
 |
On and off shore drill rig service, bulk fuel terminals, and transfer stations. For use in high humidity hazardous-duty applications driving pumps, compressors, blowers, fans, and many other loads that require 1.15 service factor explosion-proof motors. Designed with features for use in the petroluem industry. Includes Class I, Group C & D approval for use in areas where hydrogen sulfide is present.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|