AC Motors | 200 & 575 Volt |

Product Overview: EM4106T-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM4106T-5 |
| Description: |
20HP,3510RPM,3PH,60HZ,256T,0932M,TEFC,F1 |
| Ship Weight: |
252 lbs. |
| List Price: |
$2766
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where 575 volt three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|