AC Motors | General Purpose |

Product Overview: EM3555T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM3555T |
| Description: |
2HP,3490RPM,3PH,60HZ,145T,3526M,TEFC,F1 |
| Ship Weight: |
41 lbs. |
| List Price: |
$795
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|