AC Motors | General Purpose |

Product Overview: EM251254S-2340




* Click for Larger Image

Catalog Number:  EM251254S-2340
Description:  1250HP,1800RPM,3PH,O5810,WPII
Ship Weight:  6883 lbs.
List Price:  $136606 USD
Multiplier Symbol:  LM

View SpecificationsView Operation Manual


Features
Premium efficiency (95% or higher)
Epoxy ester enamel paint
Stainless steel beather drains
Ground lug in conduit box
Cast iron frame
End shields
DE shaft slinger and shaft cap
ODE shaft cap
Epoxy coated rotor OD and stator ID (including windings)
Lead separator gasket between frame and conduit box
Stock motors include a three year warranty
100 ohm platinum winding RTD's and space heaters.
Features
Pumps, compressors, fans, blowers, conveyors and other general purpose applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.