AC Motors | HVAC |

Product Overview: EHM3218TA




* Click for Larger Image

Catalog Number:  EHM3218TA
Description:  5HP,1750RPM,3PH,60HZ,184T,3640M,OPSB,F3
Ship Weight:  80 lbs.
List Price:  $1076 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel base
Ball bearings
Suitable for mounting in any position
Dynamically balanced rotors for reduced vibration and quiet operations.
Features
Ventilators, direct-drive or belted fan and ventilation applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.