AC Motors | Definite Purpose |

Product Overview: EFM3116T




* Click for Larger Image

Catalog Number:  EFM3116T
Description:  1HP,1760RPM,3PH,60HZ,145T,3519M,OPSB,F2
Ship Weight:  38 lbs.
List Price:  $621 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy duty frames
Ball bearings
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Low-loss electrical lamination grade steel
Three year warranty.
Features
Typical applications include operations where continuous or frequent duty is required. Super-E Motors are designed to conserve energy over extended time periods. Inverter rated per NEMA MG1 Part 31.4.4.2. Suitable for variable torque applications and 20:1 constant torque speed range with properly sized and adjusted variable frequency drives.


* The image shown is representative only. Actual product may differ in appearance from image shown.