AC Motors | HVAC |

Product Overview: ECTM4102T




* Click for Larger Image

Catalog Number:  ECTM4102T
Description:  20 AIR OVERHP,1180RPM,3PH,60HZ,286T,1054
Ship Weight:  437 lbs.
List Price:  $5683 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.