AC Motors | 200 & 575 Volt |

Product Overview: ECP84102T-5




* Click for Larger Image

Catalog Number:  ECP84102T-5
Description:  20HP,1180RPM,3PH,60HZ,286T,1050M,TEFC,F1
Ship Weight:  420 lbs.
List Price:  $6350 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Built to 841XL design
Upgraded electrical and mechanical design with NEMA PremiumŪ efficient winding
Inpro/SealŪ VBX (thru 210 frame)
VBXX bearing isolators on fan and drive end shaft extensions
Epoxy paint provides IP56 enclosure
Stainless breather drains
Proprietary cast iron frames for reduced vibration and noise
Terminal lugs on motor leads
5-year warranty
Features
Petro-chemical, pulp and paper, cement, aggregate mining and other process industries requiring premium efficient motors designed, manufactured and tested to exceed IEEE 841-2001 TEFC motor standards for extreme severe duty service.


* The image shown is representative only. Actual product may differ in appearance from image shown.