AC Motors | Premium Efficient |

Product Overview: ECP2402T-4




* Click for Larger Image

Catalog Number:  ECP2402T-4
Description:  10HP,880RPM,3PH,60HZ,284T,1060M,TEFC,F1
Ship Weight:  455 lbs.
List Price:  $5849 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Corrosion resistant epoxy finish
Regreasable ball bearings
Oversized rotatable cast iron conduit box
Forshedaź shaft seal
Moisture resistant copper windings
Class F insulation
Stainless steel nameplate and corrosion resistant harware
Tropicalized
Features
Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.


* The image shown is representative only. Actual product may differ in appearance from image shown.