DC Motors | General Purpose |

Product Overview: D5505P




* Click for Larger Image

Catalog Number:  D5505P
Description:  5HP,1750/2300RPM,DC,1810AT,TEFC,TOD
Ship Weight:  214 lbs.
List Price:  $9004 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Includes thermostat on interpole
Grease fittings and reliefs
Class F insulation system
Constant pressure brush springs and precision brush holders
Provisions for tach mounting
Features
Conveyors, packaging machinery and other applications for SCR drive motors.


* The image shown is representative only. Actual product may differ in appearance from image shown.