DC Motors | General Purpose |

Product Overview: D50400P-BV




* Click for Larger Image

Catalog Number:  D50400P-BV
Description:  400HP,1750/1900RPM,DC,508AT,DPBV,F1,N
Ship Weight:  3285 lbs.
List Price:  $117765 USD
Multiplier Symbol:  N2

View SpecificationsView Operation Manual


Features
Includes thermostat on interpole
Class F insulation system resistant to dirt, carbon, dust and moisture
High dielectric stability
Low moment of inertia armature for fast response
Constant pressure brush springs and longer brushes for reduced maintenance
Includes grease fittings and reliefs for bearing maintenance
Features
SCR drive motors for use with 3 phase rectified power; power code C or M-G sets. Maximum RPM by field weakening. Provisions for tach mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.