DC Motors | Power Motors |

Product Overview: D2301


 * Click for Larger Image
|
 |
 |
Catalog Number: |
D2301 |
| Description: |
.33HP,1750RPM,DC,56,3513D,TEFC,F1 |
| Ship Weight: |
41 lbs. |
| List Price: |
$1358
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
20% Compound Wound |
 |
|
Weather proof |
 |
|
Meets IEEE45 specifications |
 |
|
Suitable for mounting in any position |
 |
|
Continuous duty |
 |
|
Easy access brushes |
|
 |
 |
 |
Cranes, hoists, conveyors, augers and marine duty applications where only DC power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|