AC Motors | Washdown |

Product Overview: CWDM3546T




* Click for Larger Image

Catalog Number:  CWDM3546T
Description:  1HP,1740RPM,3PH,60HZ,143TC,3518M,TENV,F1
Ship Weight:  34 lbs.
List Price:  $782 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.