AC Motors | HVAC |

Product Overview: CTM4403T




* Click for Larger Image

Catalog Number:  CTM4403T
Description:  60HP,1180RPM,3PH,60HZ,404T,1484M,TEAO,F1
Ship Weight:  887 lbs.
List Price:  $11277 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.