AC Motors | HVAC |

Product Overview: CTM2276T




* Click for Larger Image

Catalog Number:  CTM2276T
Description:  7.5HP,1160RPM,3PH,60HZ,254T,3756M,TEAO,F
Ship Weight:  179 lbs.
List Price:  $2025 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 service factor
Corrosion resistant expoxy finish
Double sealed bearings
Class F insulation
Moisture resistant copper windings
Double dipped and baked
Stainless steel nameplates
Features
For use in the airstream on cooling towers.


* The image shown is representative only. Actual product may differ in appearance from image shown.