AC Motors | HVAC |

Product Overview: CTM1758T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CTM1758T |
| Description: |
5HP,1740RPM,3PH,60HZ,184T,TEFC,FOOT, |
| Ship Weight: |
153 lbs. |
| List Price: |
$2370
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Premium efficient severe duty multi-speed axial fan motors |
 |
|
Class F insulation, 1.15 service factor |
 |
|
Lip seal, shaft slinger, and T-drain in both ends |
 |
|
Electrical design is single winding variable torque |
 |
|
Double shielded ball bearings |
 |
|
Burndy type YA compression lead lugs |
 |
|
3 year warranty |
|
 |
 |
 |
High moisture environment fan motor for mounting in the air stream of cooling towers. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|