AC Motors | 50 Hertz |

Product Overview: CM7037T-57




* Click for Larger Image

Catalog Number:  CM7037T-57
Description:  2HP,1450RPM,3PH,50HZ,145TC,3534M,XPFC,F1
Ship Weight:  51 lbs.
List Price:  $1293 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Corrosion resistant epoxy finish
Positively locked drive end bearing
U.L. approved cast conduit box-standard
1.00 Service Factor
U.L. and CSA approved for Class I, Group D, Class II, Group F & G, T3C
Rated for ±15% voltage variation
Features
Pumps, blowers, valves.

Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used.


* The image shown is representative only. Actual product may differ in appearance from image shown.