AC Motors | Explosion Proof |

Product Overview: CL5004-I


 * Click for Larger Image
|
 |
 |
Catalog Number: |
CL5004-I |
| Description: |
.5HP,1725RPM,1PH,60HZ,56C,3520L,XPFC,F1 |
| Ship Weight: |
53 lbs. |
| List Price: |
$912
USD |
| Multiplier Symbol: |
K |
|
 |
 |
|
Corrosion resistant finish |
 |
|
Breather drain |
 |
|
Labyrinth seal on output shaft |
 |
|
UL approved conduit box |
 |
|
1.15 service factor |
 |
|
UL and CSA approved for Class I, Group C & D, T3C |
|
 |
 |
 |
Pumps, blowers, valves and other applications in petro-chemical industry needing Severe Duty, Division I, Class I, Group C & D approval.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|