AC Motors | Pump |

Product Overview: CJL1313A




* Click for Larger Image

Catalog Number:  CJL1313A
Description:  1.5HP,3450RPM,1PH,60HZ,56J,3432LC,OPEN
Ship Weight:  37 lbs.
List Price:  $580 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Diecast aluminum end plates with machined steel bearing seat insert.
Features
Residential and industrial pumps, swimming pool pumps, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.