AC Motors | HVAC |

Product Overview: CFM3146A




* Click for Larger Image

Catalog Number:  CFM3146A
Description:  .75HP,1140RPM,3PH,60HZ,56YZ,3520M,OPEN
Ship Weight:  33 lbs.
List Price:  $633 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Corrosion resistant finish
Ball bearings
Dynamically balanced for quiet operation
Automatic reset thermal
Shaft 6" long - keyway and flat are 90° apart
Reconnectable leads in pulley endplate
Features
Designed specifically for use on commercial refrigeration condenser units and air conditoning units.


* The image shown is representative only. Actual product may differ in appearance from image shown.