AC Motors | General Purpose |

Product Overview: CEM3212T




* Click for Larger Image

Catalog Number:  CEM3212T
Description:  5HP,3450RPM,3PH,60HZ,182TC,3623M,OPSB,F1
Ship Weight:  64 lbs.
List Price:  $862 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Pressure cast aluminum end plates with ribbed design for rigidity
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Super-E motors have NEMA Premium efficiency
3 year warranty
Features
Pumps, fans, conveyors, machine tool, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.