DC Motors | Explosion Proof |

Product Overview: CDPX3545




* Click for Larger Image

Catalog Number:  CDPX3545
Description:  1HP,1750RPM,DC,56C,X3536P,XPFC,F1
Ship Weight:  73 lbs.
List Price:  $4454 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
NEMA C-Face with welded on base
UL and CSA certified
Class I, Group D
Clas II
Group F&G. T3c
Thermostat and explosion proof conduit box included
Not tach adaptable
Features
Conveyors, feeders and pumps where variable speed and constant torque are required in hazardous locations.


* The image shown is representative only. Actual product may differ in appearance from image shown.